1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F45ST (helical mill / 45° lead, low-resistance) Chip Repertory (SEKT1204AFRHMIC928)

ICR MILLING CHIP

F45ST (helical mill / 45° lead, low-resistance) Chip Repertory (SEKT1204AFRHMIC928)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

The self-balancing insert supports low rigidity and unstable machining.
[Work Material]Steel / nonferrous metal / heat resistant alloy, titanium alloy / stainless steel / high hardness materials

 
Part Number
SEKT1204AFRHMIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Dimension s
(mm)
Material Dimension f
(mm)
Features

฿ 543.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialSEKT5.16IC9282.2TiAlN PVD coating on tough welding-base material. High blade tip strength.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) Size D(mm) 12.7
Size L(mm) 12.7 Dimension φd1(mm) 5.5

Please check the type/dimensions/specifications of the part SEKT1204AFRHMIC928 in the F45ST (helical mill / 45° lead, low-resistance) Chip Repertory series.

Products with similar specification

Part Number
SEKT1204AFRHMIC28
SEKT1204AFRHMIC30N
SEKT1204AFRHMIC328
SEKT1204AFRHMIC520M
SEKT1204AFRHMIC950
SEMT1204AFRHSIC328
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Detail Type Dimension s
(mm)
Material Dimension f
(mm)
Features

฿ 441.00

10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloySEKT5.16IC282.2Carbide. Excellent toughness, for rough to finish processing. Suitable for High Rake Tip.

฿ 441.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / High-Hardness MaterialSEKT5.16IC30N2.2Cermet material. For semi-machining to finishing. Superior abrasion resistance and good finishing. From middle- to high-speed processing

฿ 512.00

10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialSEKT5.16IC3282.2Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 497.93

10 Piece(s) 40 Day(s) Steel / Cast IronSEKT-HM5.16IC520M2.2TiCN coating, excellent balance between toughness and abrasion resistance. For high speed machining, medium and rough finishing.

฿ 543.00

10 Piece(s) 40 Day(s) Steel / High-Hardness MaterialSEKT5.16IC9502.2TiAlN PVD coating, excellent abrasion resistance.

฿ 579.00

10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialSEMT5.41IC328-Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.