1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ER Round End Mill (2.5R-5R) Tip

ER Round End Mill (2.5R-5R) Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 409.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RXCW insert supports finish machining as well as heat-resistant alloys and other hard-to-cut materials.

 
Part Number
RXCW0802IC328
RXCW10T3IC328
RXCW10T3IC908
RXCW10T3IC950
RXMT10T3RMIC328
RXMT10T3RMIC950
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClearance Angle Work Material Detail Type Size D
(mm)
Dimension s
(mm)
Material Features

฿ 445.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) -Stainless Steel / High-Hardness MaterialRXCW8.002.4IC328Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 489.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) -Stainless Steel / High-Hardness MaterialRXCW104IC328Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 489.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) -Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRXCW104IC908Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 489.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / High-Hardness MaterialRXCW104IC950TiAlN PVD coating, excellent abrasion resistance.

฿ 409.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) D (15°)Stainless Steel / High-Hardness MaterialRXMT104IC328Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 409.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) D (15°)Steel / High-Hardness MaterialRXMT104IC950TiAlN PVD coating, excellent abrasion resistance.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Use Planing / Profiling / R Grooving / R Grooving /Grooving / Shoulder Cutting