1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tip for E45X/E30/E45/E60

Tip for E45X/E30/E45/E60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Using a self-balancing insert, it supports low rigidity / unstable machining.

 
Part Number
SDMT0903ADNIC520M
TPMT160304IC20
TPMT160308IC520M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Clearance Angle Work Material Detail Type Dimension m
(mm)
Material Dimension r
(mm)
Size L
(mm)
Dimension φd1
(mm)
Features

฿ 360.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) S (Square)D (15°)Steel / Cast IronSDMT (Old Name SDMM)-IC520M-9.5254.4TiCN coating, excellent balance between toughness and abrasion resistance. For high speed machining, medium and rough finishing.

฿ 370.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) T (Triangular)P (11°)Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyTPMT13.89IC200.416.54.3Carbide (Equivalent to K10). Excellent abrasion resistance, for medium to finish processing.

฿ 466.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) T (Triangular)P (11°)Steel / Cast IronTPMT13.49IC520M0.816.54.3TiCN coating, excellent balance between toughness and abrasion resistance. For high speed machining, medium and rough finishing.

Loading...

  1. 1

Basic Information

Size D(mm) 9.525 Dimension s(mm) 3.18 Dimension φd2(mm) 6.2
Use Facing