1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for DR Drill Processing Diameter 14.0 mm-59.0 mm

Tip for DR Drill <for Lathe> Processing Diameter 14.0 mm-59.0 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 474.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for indexable drilling.
[Work Material]Stainless steel / cast iron / heat resistant alloy, titanium alloy / high hardness material

 
Part Number
SOMT09T306DTIC808
SOMT09T306DTIC908
SOMT09T306DTIC9080
SOMT09T306GFIC328
SOMT09T306GFIC908
SOMT120408DTIC808
SOMT120408DTIC908
SOMT120408DTIC9080
SOMT120408GFIC908
SOMT160512DTIC808
SOMT160512DTIC908
SOMT160512DTIC9080
SOMT160512GFIC908
SOMX050204DTIC908
SOMX050204DTIC9080
SOMX050204GFIC908
SOMX060304DTIC908
SOMX060304DTIC9080
SOMX060304GFIC908
SOMX070305DTIC908
SOMX070305DTIC9080
SOMX070305GFIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Size D
(mm)
Dimension s
(mm)
Material Dimension r
(mm)
Features

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT...9.03.81IC8080.6Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions.

฿ 525.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT…-DT9.03.81IC9080.6Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 525.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) -SOMT...9.03.81IC90800.6For High Feed General Machining

฿ 525.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT...9.03.81IC3280.6Ultra-strong base material and TiCN PVD coating for stronger blade. Excellent. For low to medium cutting speed. High tipping resistance.

฿ 525.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT…-GF9.03.81IC9080.6Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 589.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT...12.74.76IC8080.8Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions.

฿ 564.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT…-DT12.74.76IC9080.8Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 564.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) -SOMT...12.74.76IC90800.8For High Feed General Machining

฿ 564.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT…-GF12.74.76IC9080.8Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 674.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT...165.56IC8081.2Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions.

฿ 645.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT…-DT165.56IC9081.2Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 645.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) -SOMT...165.56IC90801.2For High Feed General Machining

฿ 645.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMT…-GF165.56IC9081.2Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 474.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMX…-DT5.42.4IC9080.4Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 474.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) -SOMX...5.42.4IC90800.4For high feed general machining.

฿ 474.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMX…-GF5.42.4IC9080.4Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 492.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMX…-DT6.23.2IC9080.4Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 492.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) -SOMX...6.23.2IC90800.4For high feed general machining.

฿ 492.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMX…-GF6.23.2IC9080.4Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 492.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMX…-DT7.73.6IC9080.5Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 492.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) -SOMX...7.73.6IC90800.5For high feed general machining.

฿ 492.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialSOMX…-GF7.73.6IC9080.5Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) No. of Usable Corners 4