(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Throw-away drill.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Detail Type | Processing Depth | Size L (mm) | Size L1 (mm) | Merchandise Name | Dimension φDmax |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,224.00 ฿ 17,684.16 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 14 | 28 | 96 | Machining Depth : 2XD | 2XD | 28 | 46 | DR140-028-20-05-2D-N | 16.8 | ||
฿ 19,834.00 ฿ 18,247.28 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 14 | 42 | 110 | Machining Depth : 3XD | 3XD | 42 | 60 | DR140-042-20-05-3D-N | 16.8 | ||
฿ 23,098.00 ฿ 21,247.85 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 14 | 56 | 124 | Machining Depth : 4XD | 4XD | 56 | 74 | DR140-056-20-05-4D-N | 16.8 | ||
฿ 19,834.00 ฿ 18,247.28 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 14.5 | 43.5 | 111.5 | Machining Depth : 3XD | 3XD | 43.5 | 61.5 | DR145-044-20-05-3D-N | 17.1 | ||
฿ 19,224.00 ฿ 17,684.16 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 15 | 30 | 98 | Machining Depth : 2XD | 2XD | 30 | 48 | DR150-030-20-05-2D-N | 17.4 | ||
฿ 19,834.00 ฿ 18,247.28 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 15 | 45 | 113 | Machining Depth : 3XD | 3XD | 45 | 63 | DR150-045-20-05-3D-N | 17.4 | ||
฿ 23,098.00 ฿ 21,247.85 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 15 | 60 | 128 | Machining Depth : 4XD | 4XD | 60 | 78 | DR150-060-20-05-4D-N | 17.4 | ||
฿ 19,834.00 ฿ 18,247.28 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 15.5 | 46.5 | 114.5 | Machining Depth : 3XD | 3XD | 46.5 | 64.5 | DR155-047-20-05-3D-N | 17.6 | ||
฿ 19,080.00 ฿ 17,553.60 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 16 | 32 | 100 | Machining Depth : 2XD | 2XD | 32 | 50 | DR160-032-20-05-2D-N | 17.8 | ||
฿ 20,193.00 ฿ 18,577.56 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 16 | 48 | 116 | Machining Depth : 3XD | 3XD | 48 | 66 | DR160-048-20-05-3D-N | 17.8 | ||
฿ 22,953.00 ฿ 21,116.76 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 16 | 64 | 132 | Machining Depth : 4XD | 4XD | 64 | 82 | DR160-064-20-05-4D-N | 17.8 | ||
฿ 20,193.00 ฿ 18,577.56 | ICR INDEXABLE TOOLS | 1 Piece(s) | 10 Day(s) | 17 | 51 | 119 | Machining Depth : 3XD | 3XD | 51 | 69 | DR170-051-20-05-3D-N | 18.3 | ||
฿ 22,953.00 ฿ 21,116.76 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 17 | 68 | 136 | Machining Depth : 4XD | 4XD | 68 | 86 | DR170-068-20-05-4D-N | 18.3 | ||
฿ 20,193.00 ฿ 18,577.56 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 17.5 | 52.5 | 120.5 | Machining Depth : 3XD | 3XD | 52.5 | 70.5 | DR175-053-20-05-3D-N | 18.5 | ||
฿ 22,953.00 ฿ 21,116.76 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 17.5 | 70 | 138 | Machining Depth : 4XD | 4XD | 70 | 88 | DR175-070-20-05-4D-N | 18.5 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Link Model | End Mill Link | Coating Presence | None |
---|---|---|---|---|---|
Oil-Hole Presence | Included | Size L2(mm) | 50 | Dimension φd(mm) | 20 |
Dimension φd1(mm) | 25 | Parts Series | DR Twist Drill | Screw | SR 34-533/L |
Torx Keys | T-6/5 | Applicable Tip | SOGX 050204SOMX 050204 |
How can we improve?
How can we improve?