(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Throw-away drill DR series.
Part Number |
---|
DR03811432123DN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Detail Type | Processing Depth | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Merchandise Name | Screw Type | Dimension φDmax |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,724.00 ฿ 25,506.08 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 38 | 114 | 208 | Machining Depth : 3XD | 3XD | 114 | 150 | 58 | 32 | DR038-114-32-12-3D-N | G1/2-14 | 42.0 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Link Model | End Mill Link | Coating Presence | None |
---|---|---|---|---|---|
Oil-Hole Presence | Included | Dimension φd1(mm) | 50 | Parts Series | DR Twist Drill |
Screw | SR 14-544/S | Torx Keys | BLD T15/S7+SW6-SD |
Please check the type/dimensions/specifications of the part DR03811432123DN in the DR Twist Drill, Throwaway Drill, DR Series (low resistance type) 35 mm–44 mm series.
Part Number |
---|
DR03610832123DN |
DR03614432124DN |
DR03707432122DN |
DR03815232124DN |
DR03907832122DN |
DR03915632124DN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Detail Type | Processing Depth | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Merchandise Name | Screw Type | Dimension φDmax |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,724.00 | 1 Piece(s) | 15 Day(s) | 36 | 108 | 202 | Machining Depth : 3XD | 3XD | 108 | 144 | 58 | 32 | DR036-108-32-12-3D-N | G1/2-14 | 41.0 | ||
฿ 31,525.00 | 1 Piece(s) | 40 Day(s) | 36 | 144 | 238 | Machining Depth : 4XD | 4XD | 144 | 180 | 58 | 32 | DR036-144-32-12-4D-N | G1/2-14 | 41.0 | ||
฿ 27,043.00 | 1 Piece(s) | 40 Day(s) | 37 | 74 | 168 | Machining Depth : 2XD | 2XD | 74 | 110 | 58 | 32 | DR037-074-32-12-2D-N | G1/2-14 | 41.5 | ||
฿ 32,315.00 | 1 Piece(s) | 40 Day(s) | 38 | 152 | 246 | Machining Depth : 4XD | 4XD | 152 | 188 | 58 | 32 | DR038-152-32-12-4D-N | G1/2-14 | 42.0 | ||
฿ 27,043.00 | 1 Piece(s) | 40 Day(s) | 39 | 78 | 172 | Machining Depth : 2XD | 2XD | 78 | 114 | 58 | 32 | DR039-078-32-12-2D-N | G1/2-14 | 42.5 | ||
฿ 32,315.00 | 1 Piece(s) | 40 Day(s) | 39 | 156 | 250 | Machining Depth : 4XD | 4XD | 156 | 192 | 58 | 32 | DR039-156-32-12-4D-N | G1/2-14 | 42.5 |
How can we improve?
How can we improve?