(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
- Work Material: General Steel/Heat-Treated Steel/Stainless Steel/Cast Iron
- Link Model: End Mill Link
- Coating Presence: None
- Oil-Hole Presence: Included
- Parts Series: DR Twist Drill
- Screw: SR 14-544/S
- Torx Keys: BLD T15/S7+SW8-SD
Part Number |
---|
DR03607232122DN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Detail Type | Processing Depth | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Merchandise Name | Screw Type | Dimension φDmax |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,396.00 ฿ 24,284.32 | ICR INDEXABLE TOOLS | 1 Piece(s) | 25 Day(s) | 36 | 72 | 166 | Machining Depth : 2XD | 2XD | 72 | 108 | 58 | 32 | DR036-072-32-12-2D-N | G1/2-14 | 41.0 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Link Model | End Mill Link | Coating Presence | None |
---|---|---|---|---|---|
Oil-Hole Presence | Included | Dimension φd1(mm) | 50 | Parts Series | DR Twist Drill |
Screw | SR 14-544/S | Torx Keys | BLD T15/S7+SW6-SD |
Please check the type/dimensions/specifications of the part DR03607232122DN in the DR Twist Drill, Throwaway Drill, DR Series (low resistance type) 35 mm–44 mm series.
Part Number |
---|
DR03507032122DN |
DR03510532123DN |
DR03610832123DN |
DR03614432124DN |
DR03707432122DN |
DR03711132123DN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Detail Type | Processing Depth | Size L (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Merchandise Name | Screw Type | Dimension φDmax |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,396.00 | 1 Piece(s) | 10 Day(s) | 35 | 70 | 164 | Machining Depth : 2XD | 2XD | 70 | 106 | 58 | 32 | DR035-070-32-12-2D-N | G1/2-14 | 40.5 | ||
฿ 27,724.00 | 1 Piece(s) | 10 Day(s) | 35 | 105 | 199 | Machining Depth : 3XD | 3XD | 105 | 141 | 58 | 32 | DR035-105-32-12-3D-N | G1/2-14 | 40.5 | ||
฿ 27,724.00 | 1 Piece(s) | 20 Day(s) | 36 | 108 | 202 | Machining Depth : 3XD | 3XD | 108 | 144 | 58 | 32 | DR036-108-32-12-3D-N | G1/2-14 | 41.0 | ||
฿ 31,525.00 | 1 Piece(s) | 10 Day(s) | 36 | 144 | 238 | Machining Depth : 4XD | 4XD | 144 | 180 | 58 | 32 | DR036-144-32-12-4D-N | G1/2-14 | 41.0 | ||
฿ 27,043.00 | 1 Piece(s) | 10 Day(s) | 37 | 74 | 168 | Machining Depth : 2XD | 2XD | 74 | 110 | 58 | 32 | DR037-074-32-12-2D-N | G1/2-14 | 41.5 | ||
฿ 27,724.00 | 1 Piece(s) | 25 Day(s) | 37 | 111 | 205 | Machining Depth : 3XD | 3XD | 111 | 147 | 58 | 32 | DR037-111-32-12-3D-N | G1/2-14 | 41.5 |
How can we improve?
How can we improve?