1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DR Twist Drill, Throwaway Drill, DR Series (low resistance type) 35 mm–44 mm (Part Number)

ICR INDEXABLE TOOLS

DR Twist Drill, Throwaway Drill, DR Series (low resistance type) 35 mm–44 mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,396.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Throw-away drill DR series.

 
Part Number
DR03614432124DN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Detail Type Processing Depth Size L
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension φd
(mm)
Merchandise Name Screw Type Dimension φDmax

฿ 31,525.00

฿ 29,003.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 36144238Machining Depth : 4XD4XD1441805832DR036-144-32-12-4D-NG1/2-1441.0

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron Link Model End Mill Link Coating Presence None
Oil-Hole Presence Included Dimension φd1(mm) 50 Parts Series DR Twist Drill
Screw SR 14-544/S Torx Keys BLD T15/S7+SW6-SD

Please check the type/dimensions/specifications of the part DR03614432124DN in the DR Twist Drill, Throwaway Drill, DR Series (low resistance type) 35 mm–44 mm series.

Products with similar specification

Part Number
DR03510532123DN
DR03607232122DN
DR03610832123DN
DR03707432122DN
DR03711132123DN
DR03714832124DN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Detail Type Processing Depth Size L
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension φd
(mm)
Merchandise Name Screw Type Dimension φDmax

฿ 27,724.00

1 Piece(s) 40 Day(s) 35105199Machining Depth : 3XD3XD1051415832DR035-105-32-12-3D-NG1/2-1440.5

฿ 26,396.00

1 Piece(s) 15 Day(s) 3672166Machining Depth : 2XD2XD721085832DR036-072-32-12-2D-NG1/2-1441.0

฿ 27,724.00

1 Piece(s) 15 Day(s) 36108202Machining Depth : 3XD3XD1081445832DR036-108-32-12-3D-NG1/2-1441.0

฿ 27,043.00

1 Piece(s) 40 Day(s) 3774168Machining Depth : 2XD2XD741105832DR037-074-32-12-2D-NG1/2-1441.5

฿ 27,724.00

1 Piece(s) 15 Day(s) 37111205Machining Depth : 3XD3XD1111475832DR037-111-32-12-3D-NG1/2-1441.5

฿ 32,315.00

1 Piece(s) 40 Day(s) 37148242Machining Depth : 4XD4XD1481845832DR037-148-32-12-4D-NG1/2-1441.5