1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7°Positive Rake Angle 55°Rhombus Tip, for Finishing

7°Positive Rake Angle 55°Rhombus Tip, for Finishing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 244.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For finishing

 
Part Number
DCGT070202ASIC20
DCGT070204ASIC20
DCGT11T301ASIC20
DCGT11T301ASIC520
DCGT11T302ASIC20
DCGT11T302ASIC520
DCGT11T304ASIC20
DCGT11T304ASIC520
DCGT11T308ASIC20
DCGT11T308ASIC520
DCMT070201PFIC807
DCMT070201PFIC907
DCMT070204SMIC907
DCMT070208PFIC907
DCMT11T302PFIC807
DCMT11T302PFIC907
DCMT11T302SMIC530N
DCMT11T302SMIC9250
DCMT11T30414IC3028
DCMT11T30414IC9150
DCMT11T304IC520N
DCMT11T304PFIC807
DCMT11T304PFIC8250
DCMT11T304PFIC907
DCMT11T304SMIC907
DCMT11T308PFIC806
DCMT11T308PFIC807
DCMT11T308PFIC8250
DCMT11T308PFIC907
DCMT11T308SMIC907
DCMT11T308SMIC9150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Nose R Detail Type Dimension / r
(mm)
Material Dimension / s
(mm)
Dimension / d
(mm)
Type Dimension / d1
(mm)

฿ 676.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2DCGT-AS0.2IC202.386.35Carbide2.8

฿ 676.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4DCGT-AS0.4IC202.386.35Carbide2.8

฿ 545.01

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyOthersDCGT-AS0.1IC203.979.525Carbide4.4

฿ 755.44

ICR INSERTS 10 Piece(s) 5 Day(s) SteelOthersDCGT-AS0.1IC5203.979.525PVD Coating4.4

฿ 676.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2DCGT-AS0.2IC203.979.525Carbide4.4

฿ 953.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel0.2DCGT-AS0.2IC5203.979.525PVD Coating4.4

฿ 676.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4DCGT-AS0.4IC203.979.525Carbide4.4

฿ 953.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel0.4DCGT-AS0.4IC5203.979.525PVD Coating4.4

฿ 676.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.8DCGT-AS0.8IC203.979.525Carbide4.4

฿ 755.44

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.8DCGT-AS0.8IC5203.979.525PVD Coating4.4

฿ 268.66

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthersDCMT-PF0.1IC8072.386.35PVD Coating2.8

฿ 244.98

ICR INSERTS 10 Piece(s) 5 Day(s) Stainless SteelOthersDCMT-PF0.1IC9072.386.35PVD Coating2.8

฿ 314.00

ICR INSERTS 10 Piece(s) 40 Day(s) Stainless Steel0.4DCMT-SM0.4IC9072.386.35PVD Coating2.8

฿ 244.98

ICR INSERTS 10 Piece(s) 5 Day(s) Stainless Steel0.8DCMT-PF0.8IC9072.386.35PVD Coating2.8

฿ 330.01

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2DCMT-PF0.2IC8073.979.525PVD Coating4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.2DCMT-PF0.2IC9073.979.525PVD Coating4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron0.2DCMT-SM0.2IC530N3.979.525PVD Cermet4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel0.2DCMT-SM0.2IC92503.979.525CVD Coating4.4

฿ 999,999,999.00

ICR INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4DCMT-140.4IC30283.979.525PVD Coating4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel0.4DCMT-140.4IC91503.979.525CVD Coating4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron0.4DCMT0.4IC520N3.979.525PVD Cermet4.4

฿ 330.01

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4DCMT-PF0.4IC8073.979.525PVD Coating4.4

฿ 330.01

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.4DCMT-PF0.4IC82503.979.525CVD Coating4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.4DCMT-PF0.4IC9073.979.525PVD Coating4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 15 Day(s) Stainless Steel0.4DCMT-SM0.4IC9073.979.525PVD Coating4.4

฿ 330.01

ICR INSERTS 10 Piece(s) 5 Day(s) Heat-Resistant Alloy, Titanium Alloy0.8DCMT-PF0.8IC8063.979.525PVD Coating4.4

฿ 330.01

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8DCMT-PF0.8IC8073.979.525PVD Coating4.4

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.8DCMT-PF0.8IC82503.979.525CVD Coating4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 40 Day(s) Stainless Steel0.8DCMT-PF0.8IC9073.979.525PVD Coating4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 40 Day(s) Stainless Steel0.8DCMT-SM0.8IC9073.979.525PVD Coating4.4

฿ 414.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel0.8DCMT-SM0.8IC91503.979.525CVD Coating4.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Positive Outer Diameter / Inner Diameter (For Tapping) Major Diameter