1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7°Positive Rake Angle 35°Rhombus Tip / Square Tip, for Finishing (Part Number)

7°Positive Rake Angle 35°Rhombus Tip / Square Tip, for Finishing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 330.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For finishing

 
Part Number
SCGT120408ASIC20
SCMT09T30414IC807
SCMT09T30414IC907
SCMT09T30414IC9150
SCMT09T304SMIC807
SCMT09T304SMIC8150
SCMT09T304SMIC8250
SCMT09T304SMIC907
SCMT09T304SMIC9150
SCMT09T304SMIC9250
SCMT09T308SMIC807
SCMT09T308SMIC8150
SCMT09T308SMIC8250
SCMT09T308SMIC907
SCMT09T308SMIC9150
SCMT09T308SMIC9250
SCMT12040414IC8250
SCMT120408SMIC807
SCMT120408SMIC8150
SCMT120408SMIC8250
SCMT120408SMIC9150
SCMT120408SMIC9250
VCGT110302ASIC20
VCGT110304ASIC20
VCGT160402ASIC20
VCGT160404ASIC20
VCGT160408ASIC20
VCMT110302SMIC908
VCMT16040414IC520N
VCMT160404SMIC907
VCMT160404SMIC9250
VCMT160408SMIC907
VCMT160408SMIC9150
VCMT160408SMIC9250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape No. of Usable Corners Work Material Nose R Detail Type Dimension / r
(mm)
Material Dimension / s
(mm)
Dimension / d
(mm)
Type Dimension / d1
(mm)

฿ 737.00

ICR INSERTS 10 Piece(s) 40 Day(s) S (Square)4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.8SCGT-AS0.8IC204.7612.7Carbide5.5

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4SCMT-140.4IC8073.979.525CVD Coating4.4

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Stainless Steel0.4SCMT-140.4IC9073.979.525CVD Coating4.4

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.4SCMT-140.4IC91503.979.525CVD Coating4.4

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4SCMT-SM0.4IC8073.979.525PVD Coating4.4

฿ 343.28

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel / Stainless Steel / Cast Iron0.4SCMT-SM0.4IC81503.979.525CVD Coating4.4

฿ 343.28

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.4SCMT-SM0.4IC82503.979.525CVD Coating4.4

฿ 330.01

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Stainless Steel0.4SCMT-SM0.4IC9073.979.525PVD Coating4.4

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.4SCMT-SM0.4IC91503.979.525CVD Coating4.4

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.4SCMT-SM0.4IC92503.979.525CVD Coating4.4

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8SCMT-SM0.8IC8073.979.525PVD Coating4.4

฿ 377.50

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel / Stainless Steel / Cast Iron0.8SCMT-SM0.8IC81503.979.525CVD Coating4.4

฿ 377.50

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.8SCMT-SM0.8IC82503.979.525CVD Coating4.4

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Stainless Steel0.8SCMT-SM0.8IC9073.979.525PVD Coating4.4

฿ 361.78

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.8SCMT-SM0.8IC91503.979.525CVD Coating4.4

฿ 330.01

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.8SCMT-SM0.8IC92503.979.525CVD Coating4.4

฿ 473.05

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.4SCMT-140.4IC82504.7612.7CVD Coating5.5

฿ 449.46

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8SCMT-SM0.8IC8074.7612.7PVD Coating5.5

฿ 430.71

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel / Stainless Steel / Cast Iron0.8SCMT-SM0.8IC81504.7612.7CVD Coating5.5

฿ 473.05

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.8SCMT-SM0.8IC82504.7612.7CVD Coating5.5

฿ 409.61

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.8SCMT-SM0.8IC91504.7612.7CVD Coating5.5

฿ 409.61

ICR INSERTS 10 Piece(s) 5 Day(s) S (Square)4Steel0.8SCMT-SM0.8IC92504.7612.7CVD Coating5.5

฿ 1,092.00

ICR INSERTS 10 Piece(s) 15 Day(s) V (35° Diamond)2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2VCGT-AS0.2IC203.186.35Carbide2.9

฿ 1,092.00

ICR INSERTS 10 Piece(s) 40 Day(s) V (35° Diamond)2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4VCGT-AS0.4IC203.186.35Carbide2.9

฿ 1,166.00

ICR INSERTS 10 Piece(s) 15 Day(s) V (35° Diamond)2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2VCGT-AS0.2IC204.769.525Carbide4.4

฿ 1,166.00

ICR INSERTS 10 Piece(s) 40 Day(s) V (35° Diamond)2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4VCGT-AS0.4IC204.769.525Carbide4.4

฿ 1,166.00

ICR INSERTS 10 Piece(s) 40 Day(s) V (35° Diamond)2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.8VCGT-AS0.8IC204.769.525Carbide4.4

฿ 627.00

ICR INSERTS 10 Piece(s) 15 Day(s) V (35° Diamond)2Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2VCMT-SM0.2IC9083.186.35PVD Coating2.9

฿ 663.00

ICR INSERTS 10 Piece(s) 40 Day(s) V (35° Diamond)2Steel / Cast Iron0.4VCMT-140.4IC520N4.769.525PVD Cermet4.4

฿ 663.00

ICR INSERTS 10 Piece(s) 40 Day(s) V (35° Diamond)2Stainless Steel0.8VCMT-SM0.4IC9074.769.525PVD Coating4.4

฿ 663.00

ICR INSERTS 10 Piece(s) 40 Day(s) V (35° Diamond)2Steel0.4VCMT-SM0.4IC92504.769.525CVD Coating4.4

฿ 663.00

ICR INSERTS 10 Piece(s) 40 Day(s) V (35° Diamond)2Stainless Steel0.8VCMT-SM0.8IC9074.769.525PVD Coating4.4

฿ 663.00

ICR INSERTS 10 Piece(s) 40 Day(s) V (35° Diamond)2Steel0.8VCMT-SM0.8IC91504.769.525CVD Coating4.4

฿ 663.00

ICR INSERTS 10 Piece(s) 40 Day(s) V (35° Diamond)2Steel0.8VCMT-SM0.8IC92504.769.525CVD Coating4.4

Loading...

  1. 1

Basic Information

Use Outer Diameter / Inner Diameter Breaker Application Finish Rake Angle Positive
Outer Diameter / Inner Diameter (For Tapping) Major Diameter