(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For finishing
Part Number |
---|
VCGT160404ASIC20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | No. of Usable Corners | Work Material | Nose R | Detail Type | Dimension / r (mm) | Material | Dimension / s (mm) | Dimension / d (mm) | Type | Dimension / d1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,166.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | V (35° Diamond) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | VCGT-AS | 0.4 | IC20 | 4.76 | 9.525 | Carbide | 4.4 |
Loading...
Use | Outer Diameter / Inner Diameter | Breaker Application | Finish | Rake Angle | Positive |
---|---|---|---|---|---|
Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
Please check the type/dimensions/specifications of the part VCGT160404ASIC20 in the 7°Positive Rake Angle 35°Rhombus Tip / Square Tip, for Finishing series.
Part Number |
---|
SCMT09T30414IC9150 |
SCMT09T304SMIC807 |
SCMT09T304SMIC8150 |
VCGT160408ASIC20 |
VCMT110302SMIC908 |
VCMT16040414IC520N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | No. of Usable Corners | Work Material | Nose R | Detail Type | Dimension / r (mm) | Material | Dimension / s (mm) | Dimension / d (mm) | Type | Dimension / d1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 361.78 | 10 Piece(s) | 5 Day(s) | S (Square) | 4 | Steel | 0.4 | SCMT-14 | 0.4 | IC9150 | 3.97 | 9.525 | CVD Coating | 4.4 | ||
฿ 361.78 | 10 Piece(s) | 5 Day(s) | S (Square) | 4 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | SCMT-SM | 0.4 | IC807 | 3.97 | 9.525 | PVD Coating | 4.4 | ||
฿ 343.28 | 10 Piece(s) | 5 Day(s) | S (Square) | 4 | Steel / Stainless Steel / Cast Iron | 0.4 | SCMT-SM | 0.4 | IC8150 | 3.97 | 9.525 | CVD Coating | 4.4 | ||
฿ 1,166.00 | 10 Piece(s) | 40 Day(s) | V (35° Diamond) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | VCGT-AS | 0.8 | IC20 | 4.76 | 9.525 | Carbide | 4.4 | ||
฿ 627.00 | 10 Piece(s) | 15 Day(s) | V (35° Diamond) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | VCMT-SM | 0.2 | IC908 | 3.18 | 6.35 | PVD Coating | 2.9 | ||
฿ 663.00 | 10 Piece(s) | 40 Day(s) | V (35° Diamond) | 2 | Steel / Cast Iron | 0.4 | VCMT-14 | 0.4 | IC520N | 4.76 | 9.525 | PVD Cermet | 4.4 |
How can we improve?
How can we improve?