1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

7°Positive Rake Angle 35°Rhombus Tip / Square Tip, for Finishing (Part Number)

ICR INSERTS

7°Positive Rake Angle 35°Rhombus Tip / Square Tip, for Finishing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 627.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For finishing

 
Part Number
VCGT110302ASIC20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape No. of Usable Corners Work Material Nose R Detail Type Dimension / r
(mm)
Material Dimension / s
(mm)
Dimension / d
(mm)
Type Dimension / d1
(mm)

฿ 1,092.00

ICR INSERTS 10 Piece(s) 15 Day(s) V (35° Diamond)2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.2VCGT-AS0.2IC203.186.35Carbide2.9

Loading...

  1. 1

Basic Information

Use Outer Diameter / Inner Diameter Breaker Application Finish Rake Angle Positive
Outer Diameter / Inner Diameter (For Tapping) Major Diameter