(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For finishing
Part Number |
---|
VCMT110302SMIC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | No. of Usable Corners | Work Material | Nose R | Detail Type | Dimension / r (mm) | Material | Dimension / s (mm) | Dimension / d (mm) | Type | Dimension / d1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 627.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | V (35° Diamond) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.2 | VCMT-SM | 0.2 | IC908 | 3.18 | 6.35 | PVD Coating | 2.9 |
Loading...
Use | Outer Diameter / Inner Diameter | Breaker Application | Finish | Rake Angle | Positive |
---|---|---|---|---|---|
Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
How can we improve?
How can we improve?