1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7°/11°Positive Rake Angle, Triangular Tip

7°/11°Positive Rake Angle, Triangular Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 228.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Triangle tips

 
Part Number
TCGT16T304ASIC20
TCGT16T308ASIC20
TCGT110204ASIC20
TCGT110204ASIC520
TCMT16T30414IC20
TCMT16T30414IC5005
TCMT16T30819IC5005
TCMT11020419IC20
TPMR110304PFIC9250
TPMT110202IC807
TPMT110202IC907
TPMT110204IC20
TPMT110204IC807
TPMT110204IC8150
TPMT110204IC907
TPMT110204IC9250
TPMT110208IC20
TPMT110208IC8150
TPMT110208IC9250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Nose R Detail Type Material Dimension / s
(mm)
Dimension / d
(mm)
Type Dimension / d1
(mm)

฿ 582.08

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4TCGT-ASIC203.979.525Carbide4.4

฿ 582.08

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.8TCGT-ASIC203.979.525Carbide4.4

฿ 473.53

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4TCGT-ASIC202.386.35Carbide2.8

฿ 608.62

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.4TCGT-ASIC5202.386.35PVD Coating2.8

฿ 298.29

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4TCMT-14IC203.979.525Carbide4.4

฿ 321.87

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron0.4TCMT-14IC50053.979.525CVD Coating4.4

฿ 293.22

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron0.8TCMT-19IC50053.979.525CVD Coating4.4

฿ 255.96

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4TCMT-19IC202.386.35Carbide2.8

฿ 253.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel0.4TPMR-PFIC92503.186.35CVD Coating-

฿ 281.96

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.2TPMTIC8072.386.35PVD Coating3.0

฿ 255.83

ICR INSERTS 10 Piece(s) 5 Day(s) Stainless Steel0.2TPMTIC9072.386.35PVD Coating3.0

฿ 228.75

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4TPMTIC202.386.35Carbide3.0

฿ 269.10

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4TPMTIC8072.386.35PVD Coating3.0

฿ 269.10

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron0.4TPMTIC81502.386.35CVD Coating3.0

฿ 255.83

ICR INSERTS 10 Piece(s) 5 Day(s) Stainless Steel0.4TPMTIC9072.386.35PVD Coating3.0

฿ 255.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.4TPMTIC92502.386.35CVD Coating3.0

฿ 228.75

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.8TPMTIC202.386.35Carbide3.0

฿ 295.26

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron0.8TPMTIC81502.386.35CVD Coating3.0

฿ 281.96

ICR INSERTS 10 Piece(s) 5 Day(s) Steel0.8TPMTIC92502.386.35CVD Coating3.0

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter No. of Usable Corners 3
Breaker Application Finish Rake Angle Positive Outer Diameter / Inner Diameter (For Tapping) Major Diameter