1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5°/7°Positive Rake Angle, Round / Trigon Tip

ICR INSERTS

5°/7°Positive Rake Angle, Round / Trigon Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 396.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RCGT/RCMT/RCMX

 
Part Number
RCGT1003MOASIC20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 396.25

ICR INSERTS 10 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape R (Round) Use Outer Diameter / Inner Diameter Work Material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Rake Angle Positive Preferred Hand No Preferred Hand Nose R Others
Outer Diameter / Inner Diameter (For Tapping) Major Diameter Detail Type RCGT Material IC20
Dimension / s(mm) 3.18 Dimension / d(mm) 10.000 Type Carbide
Dimension / d1(mm) 4.0