1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

16 Mill (Super Economic) 16 Corner Tip Repertoire

16 Mill (Super Economic) 16 Corner Tip Repertoire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 725.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stable machining is possible with ISCAR's latest die molding technology.

 
Part Number
ONMU080608TNIC910
ONMU080608TNMMIC328
ONMU080608TNMMIC908
ONMU080608TNMMIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Features

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / High-Hardness MaterialIC910TiAlN PVD coating, excellent abrasion resistance.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialIC328Ultra-strong base material and TiCN PVD coating for stronger blade. Excellent. For low to medium cutting speed. High tipping resistance.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialIC908Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialIC928TiAlN PVD coating on tough welding-base material. High blade tip strength.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) O (Octagonal) Detail Type ONMU Size D(mm) 20.20
Dimension r(mm) 0.8 Dimension f(mm) - Dimension ap(mm) 5.5