(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sofnet Hand Towel 200 Count Medium Size 30 Pieces

Sofnet Hand Towel 200 Count Medium Size 30 Pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 36300

  • Product Type
    Paper Towels
  • Sheet Type
    Medium Size
  • Sheet size(mm)
    215×220
  • Pack number
    1
  • Material
    Virgin Pulp 100%
  • Body / Option
    Main Body
  • JAN Code
    4901750363000
  • Internal Capacity
    1 Pack (200 Sheets)
Part Number
36300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 116.00

PAPER TOWELS 1 Piece(s) 31 Day(s) 1 Pack (200 Sheets)

Basic Specifications

  • Product Type
    Paper Towels
  • Sheet Type
    Medium Size
  • Sheet size(mm)
    215×220
  • Pack number
    1
  • Material
    Virgin Pulp 100%
  • Body / Option
    Main Body
  • JAN Code
    4901750363000
  • Internal Capacity
    1 Pack (200 Sheets)

Product Description

[Features]
· 100% virgin pulp paper towels that do not use fluorescent dyes and are great for cooking and other activities that concern hygiene.

Specifications of 36300

  • Product Type
    Paper Towels
  • Sheet Type
    Medium Size
  • Sheet size(mm)
    215×220
  • Pack number
    1
  • Material
    Virgin Pulp 100%
  • Body / Option
    Main Body
  • JAN Code
    4901750363000
  • Internal Capacity
    1 Pack (200 Sheets)
Part Number
36300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 116.00

PAPER TOWELS 1 Piece(s) 31 Day(s) 1 Pack (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1