(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ranger gloves 728 ram

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,314.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
S-728-L
S-728-LL
S-728-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Length of Middle Finger
(cm)
Amount Of Content

฿ 2,314.00

LEATHER GLOVES 1 Piece(s) 14 Day(s) LL 23.5 9 1 Pair

฿ 2,314.00

LEATHER GLOVES 1 Piece(s) 20 Day(s) L 23 8.5 1 Pair

฿ 2,314.00

LEATHER GLOVES 1 Piece(s) 14 Day(s) M 22.5 8 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    For work
  • Thickness(mm)
    0.8
  • Color
    White
  • Material Quality
    Lamb Leather, Palm: with Reinforced Leather
  • Remark
    Cuffs: Pile rubber with Velcro fastener
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Uses lambskin that adapts extremely well to the hand, and stays soft for a long time, even after laundering.
· Hook and loop tape at the wrist for a superior fit.
[Applications]
· For gardening, DIY, leisure activities, etc.

Part Number
S-728-L
S-728-LL
S-728-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Length of Middle Finger
(cm)
Amount Of Content

฿ 2,314.00

LEATHER GLOVES 1 Piece(s) 14 Day(s) LL 23.5 9 1 Pair

฿ 2,314.00

LEATHER GLOVES 1 Piece(s) 20 Day(s) L 23 8.5 1 Pair

฿ 2,314.00

LEATHER GLOVES 1 Piece(s) 14 Day(s) M 22.5 8 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1