(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Leather Gloves, Ranger Gloves Saver No. 10 White

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,090.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-SV10W-L
S-SV10W-LL
S-SV10W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Length of Middle Finger
(cm)
Mass
(g)
Amount Of Content

฿ 3,090.00

LEATHER GLOVES 1 Piece(s) 19 Day(s) L 23.5 8.7 75 1 Pair

฿ 3,090.00

LEATHER GLOVES 1 Piece(s) 19 Day(s) LL 24 9 80 1 Pair

฿ 3,090.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 23 8.5 70 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    For work
  • Thickness(mm)
    0.6
  • Color
    White
  • Material Quality
    Genuine Leather, Palm: with Reinforcing Leather
  • Remark
    Cuffs: Pile rubber with Velcro fastener
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Made from waterproof and oil-proof processed leather that grips securely even when wet.
[Applications]
· For mechanical work, cargo handling, shipping, farming, forestry, civil engineering, assembly, landscaping, gardening, etc.

Part Number
S-SV10W-L
S-SV10W-LL
S-SV10W-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Length of Middle Finger
(cm)
Mass
(g)
Amount Of Content

฿ 3,090.00

LEATHER GLOVES 1 Piece(s) 19 Day(s) L 23.5 8.7 75 1 Pair

฿ 3,090.00

LEATHER GLOVES 1 Piece(s) 19 Day(s) LL 24 9 80 1 Pair

฿ 3,090.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 23 8.5 70 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1