(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Leather Gloves - 107AP Gray with Thumb Webbing 2 Pair

Heavy Duty Leather Gloves - 107AP Gray with Thumb Webbing 2 Pair

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-107AP3-F

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.5
  • Material Quality
    Cattle Split Leather
  • Mass(g)
    190
  • Remark
    Back Seam / Base of Thumb / Palm: Fine Leather Reinforced
  • Amount Of Content
    1 Pair
Part Number
S-107AP3-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 376.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.5
  • Material Quality
    Cattle Split Leather
  • Mass(g)
    190
  • Remark
    Back Seam / Base of Thumb / Palm: Fine Leather Reinforced
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Wear, heat and oil stain resistant, long-lasting.
· Genuine leather pads applied to the base of the thumb and the palm of the hand to improve strength.
[Applications]
· For heavy work, such as construction, civil engineering, the iron and steel industry, mechanical work, welding and landscaping.

Specifications of S-107AP3-F

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.5
  • Material Quality
    Cattle Split Leather
  • Mass(g)
    190
  • Remark
    Back Seam / Base of Thumb / Palm: Fine Leather Reinforced
  • Amount Of Content
    1 Pair
Part Number
S-107AP3-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 376.00

LEATHER GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1