(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simon Cow Split Leather Back Seam Gloves, With 107AP Silver Padding (With Genuine Leather Padding)

Simon Cow Split Leather Back Seam Gloves, With 107AP Silver Padding (With Genuine Leather Padding)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-107AP1-F

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.5
  • Material Quality
    Cattle Split Leather
  • Remark
    Back Seam / Base of Thumb: Leather Reinforced
  • Amount Of Content
    1 Pair
Part Number
S-107AP1-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 474.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.5
  • Material Quality
    Cattle Split Leather
  • Remark
    Back Seam / Base of Thumb: Leather Reinforced
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Wear, heat and oil stain resistant, long-lasting.
· Genuine leather pad at the base of the thumb.
[Applications]
· For heavy work, such as construction, civil engineering, the iron and steel industry, mechanical work, welding and landscaping.

Specifications of S-107AP1-F

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    8.5
  • Material Quality
    Cattle Split Leather
  • Remark
    Back Seam / Base of Thumb: Leather Reinforced
  • Amount Of Content
    1 Pair
Part Number
S-107AP1-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 474.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1