Pig Leather Gloves S-714W (Free Size)

Brand :
SIMON

Caution

    Product Description

    Pig Leather Gloves S-714W
    [Specifications]
    Product Type: Leather Hand
    Application: For work
    Size: Free
    Total Length: 22cm
    Around Palm: 11cm
    Length of Middle Finger: 8.5cm
    Color: White
    Remark: Cut-Resistant Thread, Round Finger Type. No Cuff.
    Amount Of Content: 1 Pair
    [Material]
    Quality: Real pigskin

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pig Leather Gloves S-714W (Free Size) | SIMON | MISUMI Thailand