(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Fine Leather Gloves 720P White

Fine Leather Gloves 720P White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-720PW-F

  • Product Type
    Leather Hand
  • Application
    For work
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.7
  • Color
    White
  • Material Quality
    Genuine Cattle Leather
  • Mass(g)
    90
  • Remark
    With gathered cuffs
  • Amount Of Content
    1 Pair
Part Number
S-720PW-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 535.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    For work
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.7
  • Color
    White
  • Material Quality
    Genuine Cattle Leather
  • Mass(g)
    90
  • Remark
    With gathered cuffs
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Excellent flexibility and wear resistant with no seams at the base of the thumb, so there are no concerns about threads breaking.
[Applications]
· For mechanical work, pressing, cargo handling, etc.

Specifications of S-720PW-F

  • Product Type
    Leather Hand
  • Application
    For work
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.7
  • Color
    White
  • Material Quality
    Genuine Cattle Leather
  • Mass(g)
    90
  • Remark
    With gathered cuffs
  • Amount Of Content
    1 Pair
Part Number
S-720PW-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 535.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1