(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Protect Guard, Blue Nitrile Gloves

Nitrile Rubber Gloves, Protect Guard, Blue Nitrile Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 552.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
69301
69311
69311-PACK
69321
69331-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Palm Width
(mm)
Amount Of Content

฿ 610.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10 XS 80 1 Box (100 Sheets)

฿ 552.50

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10 S 85 1 Box (100 Sheets)

฿ 3,703.55

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

Same day 10 S 85 1 case (100 sheets x 10 boxes)

฿ 581.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10 M 95 1 Box (100 Sheets)

฿ 1,954.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

42 Day(s) 10 L 105 1 case (100 sheets x 10 boxes)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Length(mm)
    250
  • Thickness(mm)
    0.07
  • Color
    Blue
  • Number of sheets
    100/Box

Product Description

Nitrile rubber gloves for use in food processing factories.
[Features]
· Blue nitrile gloves for food processing and factory work.
· The entire surface is embossed for a non-slip grip and excellent performance for detailed work and work in wet locations.
· High strength and elasticity. The gloves can be worn on either hand for fast wearing and removal.
· Excellent comfort, a good fit and a thickness of 0.07 mm. Latex and powder-free. Excellent oil resistance.
[Applications]
· These gloves prevent entry of contamination when handling food.
· Optimal for food factories, food retailers, restaurants, general factories, pet-related work, labs, research facilities and schools.

Part Number
69301
69311
69311-PACK
69321
69331-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Palm Width
(mm)
Amount Of Content

฿ 610.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10 XS 80 1 Box (100 Sheets)

฿ 552.50

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10 S 85 1 Box (100 Sheets)

฿ 3,703.55

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

Same day 10 S 85 1 case (100 sheets x 10 boxes)

฿ 581.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10 M 95 1 Box (100 Sheets)

฿ 1,954.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

42 Day(s) 10 L 105 1 case (100 sheets x 10 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For detailed work at the production factory.
●Testing and experiment.
●Food processing.

Specification

●Color:Blue
●Q'ty Per Box(sheet):100
●SPQ(box):10
●Thickness: 0.07mm
●Food Sanitation Act Compliant Product

Materials

●Nitrile Rubber(NBR)