- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Protect Guard, Disposable Cap, White
Specifications of 68120
-
- Product Type
- Cap
-
- Specifications
- Cap not included
-
- Color
- White
-
- Size
- Free
-
- Material / Finish
- Polypropylene/Synthetic Rubber
-
- JAN Code
- 4901750681203
-
- Mass(g)
- 420
-
- Features 1
- As the material is light, it can be used as an inner cap.
-
- Features 2
- Effective at Preventing Hair Falling During Work
-
- Use
- · Suitable for food manufacturing plants · Tests and experiments, schools · Hospitals · Pharmaceutical industry · General manufacturing plants · Various work operations, etc.
-
- Specifications
- Unisex Free Size
-
- Amount Of Content
- 1 Box (100 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 550.00
|
HOODS
|
1 Pack(s)
|
100 Pieces Per Package
|
|
3 Day(s)
|
1 Box (100 pcs) |
Basic Specifications
-
- Product Type
- Cap
-
- Specifications
- Cap not included
-
- Color
- White
-
- Size
- Free
-
- Material / Finish
- Polypropylene/Synthetic Rubber
-
- JAN Code
- 4901750681203
-
- Mass(g)
- 420
-
- Features 1
- As the material is light, it can be used as an inner cap.
-
- Features 2
- Effective at Preventing Hair Falling During Work
-
- Use
- · Suitable for food manufacturing plants · Tests and experiments, schools · Hospitals · Pharmaceutical industry · General manufacturing plants · Various work operations, etc.
-
- Specifications
- Unisex Free Size
-
- Amount Of Content
- 1 Box (100 pcs)
Product Description
Hygienic disposable hoods that can be used to keep hairs from dropping out.
[Features]
· Its good breathability means it can be used for long periods of time without getting stuffy. A disposable cap.
· The material is light and allows it to be used as an inner cap as well.
· Keeps hair from dropping out while working.
· Can be used by both men and women in a wide variety of home and business applications.
· Spunbonded production method.
[Applications]
· For visitors or during factory tours in food factories or general factories.
· Can be used in a variety of situations including in hospitals, schools, laboratories and for research.
Specifications of 68120
-
- Product Type
- Cap
-
- Specifications
- Cap not included
-
- Color
- White
-
- Size
- Free
-
- Material / Finish
- Polypropylene/Synthetic Rubber
-
- JAN Code
- 4901750681203
-
- Mass(g)
- 420
-
- Features 1
- As the material is light, it can be used as an inner cap.
-
- Features 2
- Effective at Preventing Hair Falling During Work
-
- Use
- · Suitable for food manufacturing plants · Tests and experiments, schools · Hospitals · Pharmaceutical industry · General manufacturing plants · Various work operations, etc.
-
- Specifications
- Unisex Free Size
-
- Amount Of Content
- 1 Box (100 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 550.00
|
HOODS
|
1 Pack(s)
|
100 Pieces Per Package
|
|
3 Day(s)
|
1 Box (100 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?