Safety Shoes 7500 Series 7533 Black

Brand :
SIMON

Caution

    Product Description

    [Features]
    · Soles have excellent slip resistance to keep you safe when walking.
    · Awarded Long Life Design Award in 1999.
    · Utilizes wide ACM resin toe caps to reduce contact with the toes.

    Features

    ●It ensures safety when walking with a shoe sole excellent in slip prevention.

    Specification

    ●Foot Width Size:EEE
    ●SPQ(pair):10
    ●JIS T 8101 Leather S Type EF Passed
    ●Pressure Resistant Load: 10±0.1kN
    ●Color: Black

    Materials

    ●Upper: Cowhide Leather (embossing software) 
    ●Toe Box: Wide ACM Resin
    ●Shoe Sole: Polyurethane Foam 2 Layer
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat