(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HSS-E, Cutting Blade Shape C = 2 to 3 Pitch, 45° Torsion Angle, 200 to 1,000 N/mm2 Work Material or 32 HRC, for Long-Chipping Work Material
Screw Types | Meter | Screw size (Nominal) | M27 | Pitch (P), Number of Threading(mm) | 2 |
---|---|---|---|---|---|
Number of Chamfered Threads | 2~3P | Tool Material Type | Powdered High-Speed Steel | work material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) |
Tap Type | Spiral Tap | Hole type | For Blind Holes | Coating Y/N | None |
Coating Type | Non-Coated | Overall Length (L)(mm) | 140 | Specifications | DIN 374 ISO2/6H |
Thread Length (Lc)(mm) | 20 | Link Diameter d1 (h9)(mm) | 20 | Square Part Width (h12)(mm) | 16 |
Square Part Length (l9)(mm) | 19 | N | 5 |
Please check the type/dimensions/specifications of the part 7156770-M27X2 in the Machine Tap _Paradur Uni 7156770 series.
How can we improve?
How can we improve?