1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Machine Tap _Paradur H 24167

WPR TAP

Machine Tap _Paradur H 24167
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HSS-E, Cutting Blade Shape C = 2 to 3 Pitch, 200 to 1,000 N/mm² Work Material or 32 HRC, for Long- and Short-Chipping Work Material

Part Number
24167-RC1/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,120.00

WPR TAP 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Pipe Taper Screw size (Nominal) Rc1/8 Pitch (P), Number of Threading(mm) 28
Number of Chamfered Threads 2~3P Tool Material Type Powdered High-Speed Steel work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Pipe Tap Hole type For Through Holes / For Blind Holes Coating Y/N None
Coating Type Non-Coated Overall Length (L)(mm) 90 Specifications PWZ-Norm
Pitch TPI 28 Thread Length (Lc)(mm) 13 Link Diameter d1 (h9)(mm) 7
Square Part Width (h12)(mm) 5.5 Square Part Length (l9)(mm) 8 N 4

Please check the type/dimensions/specifications of the part 24167-RC1/8 in the Machine Tap _Paradur H 24167 series.