1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Orbital Threading Cutter _TMO H5083008

Orbital Threading Cutter _TMO H5083008
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,612.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, 3 to 4-Flute, 10° Torsion Angle, for 48 to 63 HRC Work Materials

Part Number
H5083008-M3
H5083008-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Thread Length (Lc)
(mm)
Outer Diameter (Dc)
(mm)
l3 ± 1
(mm)
d2
(mm)
Z

฿ 12,483.00

WPR TAP 1 Piece(s) 20 Day(s) M30.512.36.751.63

฿ 10,612.00

WPR TAP 1 Piece(s) 20 Day(s) M50.81.6411.22.94

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Heat-Treated Steel (45 - 55 HRC) / High-Hardness Steel (50 - 60 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Blind Holes Coating Y/N Included
Coating Type Others Overall Length (L)(mm) 57 Specifications Tools (DIN 6535 HA shanks)
Details of Coating TAX Coating Range l4(mm) 21 Link Diameter d1 (h6)(mm) 6