1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Head Center Drill 60° 381

Double Head Center Drill 60° 381
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,072.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS1 equivalent double-headed center drill.

Part Number
0381-001.000
0381-001.250
0381-001.600
0381-002.000
0381-002.500
0381-003.150
0381-004.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (d1)
(mm)
Overall Length L1
(mm)
blade diameter d2
(mm)

฿ 1,072.53

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 131.53.15

฿ 1,385.16

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 1.2531.53.15

฿ 1,100.95

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 1.635.54.00

฿ 1,153.56

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 2405.00

฿ 1,223.70

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 2.5456.30

฿ 1,385.16

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 3.15508.00

฿ 2,317.61

GRG CHAMFERING TOOLS 1 Piece(s) 31 Day(s) 45610.00

Loading...

  1. 1
 

Basic Information

Application Hole Chamfer Tip angle (θ) 118 work material general steel / Quenched and tempered steel / Cast Iron
Single blade, two blades Single blade Tool Material Type HSCO Coating Y/N NA
Standard DIN333