1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Shank Drill with Blades 3xD with Oil Hole RT80U 1171

End Mill Shank Drill with Blades 3xD with Oil Hole RT80U 1171
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,184.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses an RT blade for consistent drilling performance. Internal lubrication gives good chip discharge properties.

Part Number
1171-010.000
1171-010.200
1171-010.400
1171-010.500
1171-010.600
1171-010.800
1171-010.900
1171-011.000
1171-011.100
1171-011.200
1171-011.400
1171-011.500
1171-011.700
1171-011.800
1171-012.000
1171-012.100
1171-012.200
1171-012.300
1171-012.400
1171-012.500
1171-012.600
1171-012.700
1171-013.000
1171-013.500
1171-014.000
1171-014.200
1171-014.600
1171-014.700
1171-015.000
1171-015.100
1171-015.300
1171-015.500
1171-015.600
1171-015.700
1171-015.800
1171-016.000
1171-016.200
1171-016.500
1171-016.700
1171-017.000
1171-017.300
1171-017.500
1171-017.700
1171-017.800
1171-018.000
1171-018.500
1171-019.000
1171-019.500
1171-019.600
1171-019.700
1171-020.000
1171-020.500
1171-021.000
1171-021.500
1171-022.000
1171-022.220
1171-022.500
1171-023.000
1171-023.500
1171-024.000
1171-024.500
1171-025.000
1171-025.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Shank diameter d2
(mm)
Shank length l3
(mm)

฿ 11,184.36

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10511031648

฿ 13,505.82

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.2511031648

฿ 20,117.03

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.4511031648

฿ 11,264.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.5511031648

฿ 15,880.48

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.6511031648

฿ 12,523.78

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.8511031648

฿ 18,507.31

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.9511031648

฿ 12,271.62

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11511031648

฿ 15,880.48

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.1511031648

฿ 17,911.08

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.2511031648

฿ 16,813.54

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.4511031648

฿ 12,439.73

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.5511031648

฿ 15,624.70

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.7511031648

฿ 12,688.86

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.8511031648

฿ 11,264.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12511031648

฿ 16,389.04

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.1591111648

฿ 15,880.48

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.2591111648

฿ 13,109.74

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.3591111648

฿ 16,389.04

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.4591111648

฿ 11,436.52

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.5591111648

฿ 13,109.74

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.6591111648

฿ 15,880.48

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.7591111648

฿ 11,264.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 13591111648

฿ 11,348.84

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 13.5591111648

฿ 11,348.84

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 14591111648

฿ 11,601.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 14.2681222050

฿ 15,964.54

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 14.6681222050

฿ 13,358.87

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 14.7681222050

฿ 13,025.68

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15681222050

฿ 15,964.54

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15.1681222050

฿ 16,729.49

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15.3681222050

฿ 13,025.68

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15.5681222050

฿ 13,358.87

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15.6681222050

฿ 16,729.49

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15.7681222050

฿ 13,109.74

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15.8681222050

฿ 11,766.69

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 16681222050

฿ 16,389.04

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 16.2761302050

฿ 11,850.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 16.5761302050

฿ 12,102.91

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 16.7761302050

฿ 11,850.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 17761302050

฿ 13,762.21

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 17.3761302050

฿ 11,850.75

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 17.5761302050

฿ 18,335.58

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 17.7761302050

฿ 14,449.76

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 17.8761302050

฿ 13,025.68

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 18761302050

฿ 13,193.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 18.5841442556

฿ 13,025.68

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 19841442556

฿ 13,193.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 19.5841442556

฿ 18,335.58

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 19.6841442556

฿ 14,698.29

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 19.7841442556

฿ 13,025.68

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 20841442556

฿ 13,193.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 20.5931532556

฿ 15,284.25

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 21931532556

฿ 16,964.11

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 21.5931532556

฿ 15,284.25

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 22931532556

฿ 21,218.80

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 22.221011612556

฿ 15,284.25

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 22.51011612556

฿ 17,550.07

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 231011612556

฿ 15,960.91

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 23.51011612556

฿ 15,785.55

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 241011612556

฿ 19,015.87

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 24.51101743260

฿ 17,634.12

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 251101743260

฿ 17,634.12

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 25.51101743260

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole Available
Number of flutes(sheet) 2 Tip angle(°) 140 Standard DIN6538K
Internal oil supply Available Blade diameter tolerance h7 Shank diameter tolerance h6