1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gun Drill for Nonferrous Metals ZB80 5643

Gun Drill for Nonferrous Metals ZB80 5643
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,209.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-flute gun drill for cast iron. Unique radius point enables high efficiency machining.

Part Number
5643-008.000
5643-010.000
5643-012.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)

฿ 17,209.62

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 82803301648

฿ 20,289.37

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 103403902050

฿ 23,961.13

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 124004502050

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Coating Y/N NA With/without Oil Hole Available
Number of flutes(sheet) 2 Internal oil supply Available Blade diameter tolerance h5