(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A versatile unequal lead type which supports a wide range of materials from raw materials to hardened materials. The neck relief makes deep engraving possible.
Part Number |
---|
3837-006.000 |
3837-008.000 |
3837-010.000 |
3837-012.000 |
3837-016.000 |
3837-020.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ3) (mm) | Neck diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,428.34 | GRG ENDMILLS | 1 Piece(s) | 7 Day(s) | 6 | 13 | 6 | 65 | 29 | 5.5 | ||
฿ 3,277.35 | GRG ENDMILLS | 1 Piece(s) | 7 Day(s) | 8 | 19 | 8 | 75 | 39 | 7.5 | ||
฿ 4,887.07 | GRG ENDMILLS | 1 Piece(s) | 7 Day(s) | 10 | 22 | 10 | 80 | 40 | 9.2 | ||
฿ 6,289.98 | GRG ENDMILLS | 1 Piece(s) | 7 Day(s) | 12 | 26 | 12 | 93 | 48 | 11.2 | ||
฿ 9,840.36 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 16 | 32 | 16 | 108 | 60 | 15.0 | ||
฿ 16,517.31 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 20 | 38 | 20 | 126 | 76 | 19.0 |
Loading...
Number of flutes(sheet) | 4 | Type | Long-Neck Square | Torsion Angle (θ) | Variable lead |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | G.S. | Coating Details | FIRE |
Blade diameter tolerance | h10 |
How can we improve?
How can we improve?