(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High efficiency / high precision machining is possible in deep engraving.
Part Number |
---|
3627-010.000 |
3627-012.000 |
3627-014.000 |
3627-016.000 |
3627-018.000 |
3627-020.000 |
3627-025.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ3) (mm) | Neck diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,468.54 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 10 | 100 | 50 | 9.2 | ||
฿ 10,726.68 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 45 | 12 | 150 | 60 | 11.2 | ||
฿ 14,889.45 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 14 | 45 | 14 | 150 | 60 | 13.2 | ||
฿ 20,097.76 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 65 | 16 | 150 | 80 | 15.0 | ||
฿ 22,567.36 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 18 | 65 | 18 | 150 | 80 | 17.0 | ||
฿ 26,733.76 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 65 | 20 | 150 | 80 | 19.0 | ||
฿ 29,883.05 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 25 | 75 | 25 | 150 | 94 | 23.5 |
Loading...
Number of flutes(sheet) | 4 | Type | Square | Torsion Angle (θ) | Variable lead |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | G.S. | Coating Details | FIRE |
Blade diameter tolerance | h10 |
How can we improve?
How can we improve?