(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly versatile 3-flute endmill.
Part Number |
---|
3891-003.000 |
3891-004.000 |
3891-005.000 |
3891-006.000 |
3891-008.000 |
3891-010.000 |
3891-012.000 |
3891-016.000 |
3891-020.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ3) (mm) | Neck diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,579.34 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 3 | 8 | 6 | 57 | 15 | 2.7 | ||
฿ 1,579.34 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 11 | 6 | 57 | 18 | 3.7 | ||
฿ 1,579.34 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 5 | 13 | 6 | 57 | 18 | 4.7 | ||
฿ 1,962.12 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 13 | 6 | 57 | 21 | 5.5 | ||
฿ 2,681.11 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 19 | 8 | 63 | 27 | 7.5 | ||
฿ 3,996.34 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 72 | 32 | 9.2 | ||
฿ 5,142.86 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 12 | 83 | 38 | 11.2 | ||
฿ 8,794.05 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 16 | 92 | 44 | 15.0 | ||
฿ 13,504.08 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 20 | 104 | 54 | 19.0 |
Loading...
Number of flutes(sheet) | 3 | Type | Square | Torsion Angle (θ) | Variable lead |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | DIN6527L | Coating Details | FIRE |
Blade diameter tolerance | h10 |
How can we improve?
How can we improve?