(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for machining deep grooves or in deep locations.
Part Number |
---|
3680-003.000 |
3680-004.000 |
3680-005.000 |
3680-006.000 |
3680-008.000 |
3680-010.000 |
3680-012.000 |
3680-016.000 |
3680-020.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Effective length of blade l2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,523.28 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 3 | 3 | 75 | 20 | ||
฿ 2,792.98 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 4 | 75 | 25 | ||
฿ 3,066.91 | GRG ENDMILLS | 1 Piece(s) | 9 Day(s) | 5 | 5 | 75 | 30 | ||
฿ 3,929.22 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 6 | 75 | 30 | ||
฿ 5,066.06 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 8 | 100 | 40 | ||
฿ 6,633.45 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 100 | 40 | ||
฿ 9,453.18 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 150 | 45 | ||
฿ 17,604.57 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 16 | 150 | 65 | ||
฿ 23,398.22 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 20 | 150 | 65 |
Loading...
Number of flutes(sheet) | 3 | Type | Square | Torsion Angle (θ) | Standard torsion (30-40°) |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | G.S. | Coating Details | FIRE |
Blade diameter tolerance | h10 |
How can we improve?
How can we improve?