(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for machining deep grooves or in deep locations.
Part Number |
---|
3021-003.000 |
3021-004.000 |
3021-005.000 |
3021-008.000 |
3021-010.000 |
3021-012.000 |
3021-014.000 |
3021-014.001 |
3021-016.000 |
3021-018.000 |
3021-018.001 |
3021-020.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Effective length of blade l2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,722.00 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 3 | 3 | 75 | 20 | ||
฿ 1,853.27 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 4 | 75 | 25 | ||
฿ 1,933.70 | GRG ENDMILLS | 1 Piece(s) | 7 Day(s) | 5 | 5 | 75 | 30 | ||
฿ 3,736.32 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 8 | 8 | 100 | 40 | ||
฿ 4,501.27 | GRG ENDMILLS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 100 | 40 | ||
฿ 6,900.12 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 12 | 12 | 150 | 45 | ||
฿ 8,383.46 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 14 | 14 | 150 | 45 | ||
฿ 9,838.98 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 14 | 16 | 150 | 65 | ||
฿ 11,175.37 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 16 | 16 | 150 | 65 | ||
฿ 13,013.06 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 18 | 18 | 150 | 65 | ||
฿ 13,314.81 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 18 | 20 | 150 | 65 | ||
฿ 13,641.97 | GRG ENDMILLS | 1 Piece(s) | 24 Day(s) | 20 | 20 | 150 | 65 |
Loading...
Number of flutes(sheet) | 2 | Type | Square | Torsion Angle (θ) | Standard torsion (30-40°) |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | G.S. | Coating Details | FIRE |
Blade diameter tolerance | h10 |
How can we improve?
How can we improve?