(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machining is possible with a wide range of materials, from raw materials to hardened materials. Suitable for side surface machining.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Effective length of blade l2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,625.30 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 2 | 6 | 57 | 7 | ||
฿ 1,699.07 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 3 | 6 | 57 | 8 | ||
฿ 2,011.10 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 3.5 | 6 | 57 | 10 | ||
฿ 1,699.07 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 6 | 57 | 11 | ||
฿ 2,011.10 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4.5 | 6 | 57 | 11 | ||
฿ 1,775.87 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 5 | 6 | 57 | 13 | ||
฿ 1,775.87 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 6 | 57 | 13 | ||
฿ 2,077.62 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 7 | 8 | 63 | 16 | ||
฿ 2,077.62 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 8 | 63 | 19 | ||
฿ 2,796.61 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 9 | 10 | 72 | 19 | ||
฿ 3,277.35 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 72 | 22 | ||
฿ 4,399.68 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 83 | 26 | ||
฿ 5,153.74 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 14 | 14 | 83 | 26 | ||
฿ 6,387.94 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 14 | 16 | 92 | 32 | ||
฿ 7,391.14 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 16 | 92 | 32 | ||
฿ 8,762.61 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 18 | 18 | 92 | 32 | ||
฿ 10,302.18 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 18 | 20 | 104 | 38 | ||
฿ 11,656.11 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 20 | 104 | 38 |
Loading...
Number of flutes(sheet) | 4 | Type | Square | Torsion Angle (θ) | Standard torsion (30-40°) |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | DIN6527L | Coating Details | FIRE |
Blade diameter tolerance | h10 |
How can we improve?
How can we improve?