(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machining is possible with a wide range of materials, from raw materials to hardened materials. Excellent cost performance. with the same price as 2-flute blades.
Part Number |
---|
3558-002.000 |
3558-003.000 |
3558-004.000 |
3558-005.000 |
3558-006.000 |
3558-007.000 |
3558-008.000 |
3558-009.000 |
3558-010.000 |
3558-012.000 |
3558-014.000 |
3558-016.000 |
3558-018.000 |
3558-020.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Effective length of blade l2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,274.57 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 2 | 6 | 50 | 3 | ||
฿ 1,274.57 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 3 | 6 | 50 | 4 | ||
฿ 1,232.24 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 6 | 54 | 5 | ||
฿ 1,232.24 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 5 | 6 | 54 | 6 | ||
฿ 1,179.63 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 6 | 54 | 7 | ||
฿ 1,775.87 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 7 | 8 | 58 | 8 | ||
฿ 1,607.76 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 8 | 58 | 9 | ||
฿ 2,477.33 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 9 | 10 | 66 | 10 | ||
฿ 2,365.46 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 66 | 11 | ||
฿ 3,301.54 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 73 | 12 | ||
฿ 4,276.92 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 14 | 14 | 75 | 14 | ||
฿ 5,458.51 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 16 | 82 | 16 | ||
฿ 8,278.24 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 18 | 18 | 84 | 18 | ||
฿ 8,821.87 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 20 | 92 | 20 |
Loading...
Number of flutes(sheet) | 3 | Type | Square | Torsion Angle (θ) | Standard torsion (30-40°) |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | DIN6527K | Coating Details | FIRE |
Blade diameter tolerance | h10 |
How can we improve?
How can we improve?