1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill for Difficult-to-Cut Materials 7 x D RT100HF 8522

Drill for Difficult-to-Cut Materials 7 x D RT100HF 8522
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,353.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5,500 HV high hardness coating and tough blade shape achieve long life and high precision hole drilling for titanium and nickel based alloys.

Part Number
8522-003.000
8522-003.250
8522-003.300
8522-003.400
8522-003.500
8522-003.700
8522-004.000
8522-004.200
8522-004.300
8522-004.500
8522-004.650
8522-005.000
8522-005.100
8522-005.200
8522-005.500
8522-005.550
8522-006.000
8522-006.500
8522-006.750
8522-006.800
8522-006.900
8522-007.000
8522-007.400
8522-007.500
8522-007.800
8522-008.000
8522-008.500
8522-008.600
8522-008.800
8522-009.000
8522-009.250
8522-009.400
8522-009.500
8522-010.000
8522-010.200
8522-010.400
8522-010.500
8522-010.800
8522-011.000
8522-011.300
8522-011.400
8522-011.500
8522-012.000
8522-012.500
8522-013.000
8522-013.100
8522-013.500
8522-014.000
8522-014.500
8522-015.000
8522-015.100
8522-015.500
8522-016.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Shank diameter d2
(mm)
Shank length l3
(mm)

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 33070636

฿ 8,084.13

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.253070636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.33070636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.435.575636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.535.575636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.735.575636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 437.575636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.237.575636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.34585636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.54585636

฿ 8,084.13

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.654585636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 55090636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.15090636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.25090636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.55797636

฿ 8,084.13

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.555797636

฿ 7,353.22

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 65797636

฿ 8,913.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.566106836

฿ 9,801.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.7566106836

฿ 8,913.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.866106836

฿ 8,913.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6.976116836

฿ 8,913.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 776116836

฿ 9,801.61

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 7.476116836

฿ 8,913.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 7.576116836

฿ 8,913.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 7.876116836

฿ 8,913.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 876116836

฿ 10,861.16

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 8.5871311040

฿ 10,861.16

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 8.6871311040

฿ 10,861.16

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 8.8871311040

฿ 10,861.16

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 9871311040

฿ 11,945.44

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 9.25951391040

฿ 11,945.44

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 9.4951391040

฿ 11,945.44

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 9.5951391040

฿ 11,945.44

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10951391040

฿ 14,460.76

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.21061551245

฿ 15,901.44

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.41061551245

฿ 14,460.76

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.51061551245

฿ 14,460.76

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 10.81061551245

฿ 14,460.76

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 111061551245

฿ 15,901.44

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.31141631245

฿ 15,901.44

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.41141631245

฿ 14,460.76

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 11.51141631245

฿ 14,460.76

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 121141631245

฿ 17,573.69

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 12.51331821445

฿ 17,573.69

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 131331821445

฿ 19,325.55

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 13.11331821445

฿ 17,573.69

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 13.51331821445

฿ 17,573.69

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 141331821445

฿ 21,952.43

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 14.51522041648

฿ 21,952.43

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 151522041648

฿ 24,142.10

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15.11522041648

฿ 21,952.43

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 15.51522041648

฿ 21,952.43

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 161522041648

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type Other
With/without Oil Hole Available Number of flutes(sheet) 2 Tip angle(°) 140
Standard G.S. Internal oil supply Available Blade diameter tolerance m7
Shank diameter tolerance h6 Coating Details Y