(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
5,500 HV high hardness coating and tough blade shape achieve long life and high precision hole drilling for titanium and nickel based alloys.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) | Shank diameter d2 (mm) | Shank length l3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3 | 20 | 62 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.1 | 20 | 62 | 6 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.17 | 20 | 62 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.2 | 20 | 62 | 6 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.25 | 20 | 62 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.3 | 20 | 62 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.4 | 20 | 62 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.5 | 20 | 62 | 6 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.57 | 20 | 62 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.6 | 20 | 62 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.7 | 20 | 62 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.8 | 24 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.9 | 24 | 66 | 6 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 3.97 | 24 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4 | 24 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.1 | 24 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.2 | 24 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.3 | 24 | 66 | 6 | 36 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.37 | 24 | 66 | 6 | 36 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.4 | 24 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.5 | 24 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.6 | 24 | 66 | 6 | 36 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.65 | 24 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.7 | 24 | 66 | 6 | 36 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.76 | 28 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.8 | 28 | 66 | 6 | 36 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 4.9 | 28 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5 | 28 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.1 | 28 | 66 | 6 | 36 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.16 | 28 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.2 | 28 | 66 | 6 | 36 | ||
฿ 3,649.31 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.3 | 28 | 66 | 6 | 36 | ||
฿ 3,649.31 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.4 | 28 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.5 | 28 | 66 | 6 | 36 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.55 | 28 | 66 | 6 | 36 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.56 | 28 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.6 | 28 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.7 | 28 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.8 | 28 | 66 | 6 | 36 | ||
฿ 3,974.35 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.9 | 28 | 66 | 6 | 36 | ||
฿ 3,974.35 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 5.95 | 28 | 66 | 6 | 36 | ||
฿ 2,998.61 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6 | 28 | 66 | 6 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.1 | 34 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.2 | 34 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.3 | 34 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.35 | 34 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.4 | 34 | 79 | 8 | 36 | ||
฿ 3,204.86 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.5 | 34 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.6 | 34 | 79 | 8 | 36 | ||
฿ 3,204.86 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.7 | 34 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.75 | 34 | 79 | 8 | 36 | ||
฿ 3,204.86 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.8 | 34 | 79 | 8 | 36 | ||
฿ 3,204.86 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 6.9 | 34 | 79 | 8 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7 | 34 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.1 | 41 | 79 | 8 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.14 | 41 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.2 | 41 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.3 | 41 | 79 | 8 | 36 | ||
฿ 3,204.86 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.4 | 41 | 79 | 8 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.5 | 41 | 79 | 8 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.54 | 41 | 79 | 8 | 36 | ||
฿ 4,495.38 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.6 | 41 | 79 | 8 | 36 | ||
฿ 3,204.86 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.7 | 41 | 79 | 8 | 36 | ||
฿ 3,204.86 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.8 | 41 | 79 | 8 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.9 | 41 | 79 | 8 | 36 | ||
฿ 3,268.18 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 7.94 | 41 | 79 | 8 | 36 | ||
฿ 3,204.86 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8 | 41 | 79 | 8 | 36 | ||
฿ 5,044.76 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.1 | 47 | 89 | 10 | 40 | ||
฿ 5,044.76 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.2 | 47 | 89 | 10 | 40 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.3 | 47 | 89 | 10 | 40 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.33 | 47 | 89 | 10 | 40 | ||
฿ 5,044.76 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.4 | 47 | 89 | 10 | 40 | ||
฿ 3,649.31 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.5 | 47 | 89 | 10 | 40 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.6 | 47 | 89 | 10 | 40 | ||
฿ 3,649.31 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.7 | 47 | 89 | 10 | 40 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.73 | 47 | 89 | 10 | 40 | ||
฿ 3,649.31 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.8 | 47 | 89 | 10 | 40 | ||
฿ 5,044.76 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 8.9 | 47 | 89 | 10 | 40 | ||
฿ 3,505.78 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9 | 47 | 89 | 10 | 40 | ||
฿ 5,044.76 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.1 | 47 | 89 | 10 | 40 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.13 | 47 | 89 | 10 | 40 | ||
฿ 5,044.76 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.2 | 47 | 89 | 10 | 40 | ||
฿ 3,649.31 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.25 | 47 | 89 | 10 | 40 | ||
฿ 3,649.31 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.3 | 47 | 89 | 10 | 40 | ||
฿ 5,044.76 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.4 | 47 | 89 | 10 | 40 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.5 | 47 | 89 | 10 | 40 | ||
฿ 3,775.34 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.52 | 47 | 89 | 10 | 40 | ||
฿ 5,384.27 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.6 | 47 | 89 | 10 | 40 | ||
฿ 5,384.27 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.7 | 47 | 89 | 10 | 40 | ||
฿ 3,649.31 | GRG CARBIDE DRILL | 1 Piece(s) | 24 Day(s) | 9.8 | 47 | 89 | 10 | 40 |
Loading...
Tool Material Type | Carbide | Coating Y/N | Available | Coating Type | Other |
---|---|---|---|---|---|
With/without Oil Hole | NA | Number of flutes(sheet) | 2 | Tip angle(°) | 140 |
Standard | DIN6537K | Blade diameter tolerance | m7 | Shank diameter tolerance | h6 |
Coating Details | Y |
How can we improve?
How can we improve?