1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rolling Tap 1016

TAP

Rolling Tap 1016
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,281.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rolling tap suitable for steel with ductility or non-ferrous metal such as aluminum or copper.

 
Part Number
1016-M16.0X2.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,281.00

TAP 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal Diameter d1 M16 Pitch P(mm) 2
Tool Material Type HSS-E Tap Type Roll tap Coating Y/N NA
Coating Type Non-Coated Overall Length L1(mm) 95 shank diameter d2(mm) 12.5
Length under neck l3(mm) 52 Chamfer FormC Thread Length l2(mm) 26
SW(mm) 10 Accuracy RH10