1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unequal Lead End Mill For High Efficiency Finishing, Long, 5-Flute RF100S/F 3897

Unequal Lead End Mill For High Efficiency Finishing, Long, 5-Flute RF100S/F 3897
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,530.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Variable division blade allows stable machining without chattering.

Part Number
3897-004.000
3897-005.000
3897-006.000
3897-008.000
3897-010.000
3897-012.000
3897-016.000
3897-020.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)

฿ 2,765.16

GRG ENDMILLS 1 Piece(s) 5 Day(s) 412465233.7

฿ 2,765.16

GRG ENDMILLS 1 Piece(s) 5 Day(s) 515565264.7

฿ 2,530.20

GRG ENDMILLS 1 Piece(s) 16 Day(s) 618665295.5

฿ 3,743.57

GRG ENDMILLS 1 Piece(s) 5 Day(s) 824875397.5

฿ 5,567.36

GRG ENDMILLS 1 Piece(s) 5 Day(s) 10301080409.2

฿ 7,180.70

GRG ENDMILLS 1 Piece(s) 5 Day(s) 123612934811.2

฿ 12,315.23

GRG ENDMILLS 1 Piece(s) 5 Day(s) 1648161086015.0

฿ 18,807.32

GRG ENDMILLS 1 Piece(s) 5 Day(s) 2060201267619.0

Loading...

  1. 1
 

Basic Information

Number of flutes(sheet) 5 Type Square Torsion Angle (θ) Powerful Torsion (45°-60°)
Tool Material Carbide Standard G.S. Coating Details FIRE
Blade diameter tolerance h10