(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for side wall machining in deep locations.
Part Number |
---|
3691-006.000 |
3691-008.000 |
3691-010.000 |
3691-012.000 |
3691-016.000 |
3691-020.000 |
3691-025.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Effective length of blade l2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,260.24 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 6 | 6 | 75 | 30 | ||
฿ 2,603.71 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 6 | 8 | 100 | 40 | ||
฿ 4,585.32 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | 100 | 40 | ||
฿ 6,346.21 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 6 | 12 | 150 | 45 | ||
฿ 11,357.99 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 6 | 16 | 150 | 65 | ||
฿ 17,127.46 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 8 | 20 | 150 | 65 | ||
฿ 27,589.42 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 25 | 10 | 25 | 150 | 75 |
Loading...
Type | High Helical | Torsion Angle (θ) | Powerful Torsion (45°-60°) | Tool Material | Carbide |
---|---|---|---|---|---|
Standard | G.S. | Coating Details | FIRE | Blade diameter tolerance | h10 |
How can we improve?
How can we improve?