(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Blade diameter tolerance is +0, -0.004, suitable for high precision small diameter hole drilling.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Shank diameter d2 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,640.95 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.22 | 1.5 | 1 | ||
฿ 1,453.00 | CARBIDE DRILL | 10 Piece(s) | 24 Day(s) | 0.24 | 1.5 | 1 | ||
฿ 1,703.84 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.25 | 1.9 | 1 | ||
฿ 1,703.84 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.26 | 1.9 | 1 | ||
฿ 1,703.84 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.28 | 1.9 | 1 | ||
฿ 1,223.70 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.3 | 1.9 | 1 | ||
฿ 1,703.84 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.33 | 2.4 | 1 | ||
฿ 1,703.84 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.35 | 2.4 | 1 | ||
฿ 1,223.70 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.4 | 3 | 1 | ||
฿ 1,703.84 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.45 | 3 | 1 | ||
฿ 1,223.70 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.5 | 3.4 | 1 | ||
฿ 1,034.43 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.6 | 3.9 | 1 | ||
฿ 1,703.84 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.65 | 4.2 | 1 | ||
฿ 1,034.43 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.7 | 4.8 | 1 | ||
฿ 1,809.05 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.75 | 4.8 | 1 | ||
฿ 1,034.43 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.8 | 5.3 | 1.5 | ||
฿ 1,703.84 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.81 | 5.3 | 1.5 | ||
฿ 1,703.84 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.83 | 5.3 | 1.5 | ||
฿ 1,809.05 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.85 | 5.3 | 1.5 | ||
฿ 1,034.43 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 0.9 | 6 | 1.5 | ||
฿ 1,034.43 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 1 | 6.8 | 1.5 | ||
฿ 1,448.05 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 1.05 | 6.8 | 1.5 | ||
฿ 1,034.43 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 1.1 | 7.6 | 1.5 | ||
฿ 1,448.05 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 1.15 | 7.6 | 1.5 | ||
฿ 1,034.43 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 1.2 | 8.5 | 1.5 | ||
฿ 1,455.30 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 1.25 | 8.5 | 1.5 | ||
฿ 1,034.43 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 1.3 | 8.5 | 1.5 | ||
฿ 1,886.46 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 1.35 | 9.5 | 1.5 | ||
฿ 1,034.43 | GRG CARBIDE DRILL | 10 Piece(s) | 5 Day(s) | 1.4 | 9.5 | 1.5 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin | Tool Material Type | Carbide | Overall Length L1(mm) | 25 |
---|---|---|---|---|---|
Coating Y/N | NA | With/without Oil Hole | NA | Number of flutes(sheet) | 2 |
Tip angle(°) | 130 | Standard | G.S. | Blade diameter tolerance | h5 |
Shank diameter tolerance | h8 |
How can we improve?
How can we improve?