1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Drill, Type-N 706

Micro Drill, Type-N 706
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 911.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small diameter solid carbide drill.
[Features]
·micro series.
[Applications]
·Ideal for processing curable plastics, plastic plastics, carbon fiber, etc.

Part Number
0706-000.500
0706-000.600
0706-000.650
0706-000.700
0706-000.750
0706-000.800
0706-000.850
0706-000.900
0706-001.000
0706-001.050
0706-001.100
0706-001.400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)

฿ 992.10

GRG CARBIDE DRILL 10 Piece(s) 7 Day(s) 0.58.5

฿ 992.10

GRG CARBIDE DRILL 10 Piece(s) 23 Day(s) 0.69.5

฿ 1,339.20

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 0.6510.5

฿ 992.10

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 0.710.5

฿ 1,426.88

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 0.7512.5

฿ 911.68

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 0.812.5

฿ 1,332.55

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 0.8514.5

฿ 988.47

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 0.914.5

฿ 911.68

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 117

฿ 1,613.13

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 1.0517

฿ 911.68

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 1.117

฿ 1,128.76

GRG CARBIDE DRILL 10 Piece(s) 24 Day(s) 1.417

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Overall Length L1(mm) 38
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 130 Standard G.S. Blade diameter tolerance h7
Shank diameter tolerance h8