Micro Drill, Type-N 3899

Brand :
GUHRING

Caution

    Product Description

    Achieves high-precision and long-life small diameter hole machining by adoption of base material with high breaking resistance and specialized coating ideal for small-diameter drills. The shank diameters are unified at φ3. Lineup featuring sizes in 1/100 increments.

    Features

    ●Ultra-fine particles(DK460UF) realizes a high-quality and stable blade edge shape, strength, rigidity, breakage resistance, and dispersion.
    ●Alumina coat enables long life and stable processing.
    ●The shank diameter is unified to 3mm, making it easy to us

    Usage

    ●Work Material: Steel for General Structure, Carbon Steel, Alloy Steel, Stainless Steel, Cast Iron.

    Specification

    ●T(mm):38
    ●S(mm):3
    ●Surface Treatment: Alumina Coating
    ●Effective Processing Height: 4D (cutting diameter x 4)

    Materials

    ●Micro Grain Carbide(DK460UF)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Micro Drill, Type-N 3899 | GUHRING | MISUMI Thailand