1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Drill, 7 × D, Type-N 6401

Micro Drill, 7 × D, Type-N 6401
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,569.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Improves chip disposal by increasing groove width, allowing stable small diameter hole milling.

Part Number
6401-000.800
6401-000.850
6401-000.900
6401-000.950
6401-001.000
6401-001.050
6401-001.100
6401-001.150
6401-001.200
6401-001.250
6401-001.300
6401-001.350
6401-001.400
6401-001.450
6401-001.500
6401-001.550
6401-001.590
6401-001.600
6401-001.650
6401-001.700
6401-001.750
6401-001.800
6401-001.850
6401-001.900
6401-001.950
6401-001.980
6401-002.000
6401-002.050
6401-002.100
6401-002.150
6401-002.200
6401-002.250
6401-002.300
6401-002.350
6401-002.380
6401-002.400
6401-002.450
6401-002.500
6401-002.550
6401-002.600
6401-002.650
6401-002.700
6401-002.750
6401-002.780
6401-002.800
6401-002.850
6401-002.900
6401-002.950
6401-003.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Shank diameter d2
(mm)

฿ 3,569.95

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 0.86.4473

฿ 3,569.95

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 0.856.8473

฿ 3,569.95

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 0.97.2473

฿ 3,569.95

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 0.957.6473

฿ 3,569.95

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 18473

฿ 4,239.96

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.058.4473

฿ 3,692.70

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.18.8473

฿ 3,692.70

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.159.2473

฿ 3,938.21

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.210.8523

฿ 3,938.21

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.2511.3523

฿ 4,060.97

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.311.7523

฿ 4,060.97

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.3512.2523

฿ 4,060.97

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.412.6523

฿ 4,060.97

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.4513.1523

฿ 4,060.97

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.513.5523

฿ 4,060.97

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.5514523

฿ 4,614.87

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 1.5914.3523

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.614.4523

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.6514.9523

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.715.3523

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.7515.8523

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.816.2523

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.8516.7523

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.917.1523

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 1.9517.6523

฿ 4,994.02

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 1.9817.8523

฿ 4,972.86

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 218634

฿ 4,972.86

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.0518.5634

฿ 4,972.86

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.118.9634

฿ 4,972.86

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.1519.4634

฿ 4,972.86

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.219.8634

฿ 4,972.86

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.2520.3634

฿ 5,095.61

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.320.7634

฿ 5,095.61

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.3521.2634

฿ 5,748.09

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.3821.4634

฿ 5,214.74

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.421.6634

฿ 5,214.74

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.4522.1634

฿ 5,214.74

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.522.5634

฿ 5,214.74

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.5523634

฿ 5,397.36

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.623.4674

฿ 5,397.36

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.6523.9674

฿ 5,397.36

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.724.3674

฿ 5,397.36

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.7524.8674

฿ 5,520.11

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.7825674

฿ 5,021.84

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.825.2674

฿ 5,520.11

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.8525.7674

฿ 5,520.11

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.926.1674

฿ 5,520.11

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.9526.6674

฿ 5,642.87

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 327674

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 140 Standard G.S. Blade diameter tolerance m7
Shank diameter tolerance h6 Coating Details superA