1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Drill, 4 × D, Type-N 6400

Micro Drill, 4 × D, Type-N 6400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,510.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Improves chip disposal by increasing groove width, allowing stable small diameter hole milling.

Part Number
6400-001.100
6400-001.200
6400-001.400
6400-001.600
6400-001.700
6400-002.000
6400-002.200
6400-002.300
6400-002.400
6400-002.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Shank diameter d2
(mm)

฿ 3,510.08

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.16.6473

฿ 3,692.70

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.27.2473

฿ 3,692.70

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.48.4473

฿ 3,938.21

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.69.6473

฿ 3,938.21

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 1.710.2473

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 5 Day(s) 212594

฿ 4,768.00

CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.213.2594

฿ 4,362.71

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.313.8594

฿ 4,730.98

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.414.4594

฿ 4,730.98

GRG CARBIDE DRILL 1 Piece(s) 23 Day(s) 2.515594

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 140 Standard G.S. Blade diameter tolerance m7
Shank diameter tolerance h6 Coating Details superA