1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Gun Drill EB100 5026

Micro Gun Drill EB100 5026
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,878.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tube is a solid carbide type integrated with the head, which increases torsional strength and suppresses vibration during machining. The screwdriver diameter is metric to support oil hole holders for machining centers.

Part Number
5026-001.500
5026-001.600
5026-002.000
5026-002.500
5026-002.700
5026-003.000
5026-003.200
5026-003.500
5026-004.000
5026-004.200
5026-005.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)

฿ 13,807.56

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 1.5165428

฿ 13,667.27

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 1.6165428

฿ 13,526.98

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2165428

฿ 12,965.82

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.51751040

฿ 12,825.53

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.71751040

฿ 11,839.86

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 31751040

฿ 10,878.65

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.21751040

฿ 12,541.32

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 3.51751040

฿ 12,825.53

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 41751040

฿ 14,088.15

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.21751040

฿ 14,652.94

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 51751040

Loading...

  1. 1
 

Basic Information

Groove Length l2(mm) 120 Tool Material Type Carbide Coating Y/N NA
With/without Oil Hole Available Number of flutes(sheet) 2 Standard G.S.
Internal oil supply Available Blade diameter tolerance h5